Catalog navigation
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
ELYSEE
Description
332C - ELBOW FEMALE FOR POP-UP
Bill of material
332C02501
CODE
LOD
LOD Level
S
Size
L
mm
L1
mm
L2
mm
D
mm
D1
mm
R
Inch
W
Weight
g
MAT
Material
Polypropylene
PN
Pressure Nominal
16
PU
Packaging Unit
piece(s)
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Order Number: 332C02501
Physical Properties:
Mass: 0.1055 kg
Material: Polypropylene
BIM enhanced:
Uniclass2015
65 52 63 - Pipes and fittings:
Revit
(Metric) Plumbing Fixture:
OmniClass 2006
23-60 00 00 General Purpose: Services:
23-45 00 00 Sanitary, Laundry, and Cleaning Equipment:
OmniClass
23-27 43 00 - Pipe Fittings:
23-31 35 00 - Plumbing Tubing:
BIM categories
Fittings:
Delivery Countries
Algeria:
Angola:
Benin:
Botswana:
Burkina Faso:
Burundi:
Cameroon:
Cape Verde:
Central African Republic:
Chad:
Comoros:
Congo Democratic Republic:
Congo Republic:
Djibouti:
Egypt:
Equatorial Guinea:
Eritrea:
Ethiopia:
Gabon:
Gambia:
Ghana:
Guinea:
Guinea-Bissau:
Ivory Coast:
Kenya:
Lesotho:
Liberia:
Libya:
Madagascar:
Malawi:
Mali:
Mauritania:
Mauritius:
Morocco:
Mozambique:
Namibia:
Niger:
Nigeria:
Rwanda:
Sao Tome and Principe:
Senegal:
Seychelles:
Sierra Leone:
Somalia:
South Africa:
South Sudan:
Sudan:
Swaziland:
Tanzania:
Togo:
Tunisia:
Uganda:
Western Sahara:
Zambia:
Zimbabwe:
Antarctica:
Abkhazia:
Afghanistan:
Armenia:
Azerbaijan:
Bahrain:
Bangladesh:
Bhutan:
Brunei:
Cambodia:
China:
East Timor:
Georgia:
India:
Indonesia:
Iran:
Iraq:
Japan:
Jordan:
Kazakhstan:
Kuwait:
Kyrgyzstan:
Laos:
Lebanon:
Malaysia:
Maldives:
Mongolia:
Myanmar:
Nepal:
North Korea:
Oman:
Pakistan:
Palestine:
Philippines:
Qatar:
Saudi Arabia:
Singapore:
South Korea:
Sri Lanka:
Syria:
Taiwan:
Tajikistan:
Thailand:
Turkmenistan:
United Arab Emirates:
Uzbakistan:
Vietnam:
Yemen:
Australia:
Cook Islands:
Fiji:
Kiribati:
Marshall Islands:
Micronesia:
Nauru:
New Zealand:
Niue:
Palau:
Papua New Guinea:
Samoa:
Solomon Islands:
Tonga:
Tuvalu:
Vanuatu:
Antigua and Barbuda:
Bahamas:
Barbados:
Belize:
Canada:
Costa Rica:
Cuba:
Dominica:
Dominican Republic:
El Salvador:
Grenada:
Guatemala:
Haiti:
Honduras:
Jamaica:
Mexico:
Nicaragua:
Panama:
Saint Kitts and Nevis:
Saint Lucia:
Saint Vincent and the Grenadines:
Trinidad and Tobago:
United States of America:
Argentina:
Bolivia:
Brazil:
Chile:
Colombia:
Ecuador:
Guyana:
Paraguay:
Peru:
Suriname:
Uruguay:
Venezuela:
Albania:
Andora:
Belarus:
Belgium:
Bosnia and Herzegovina:
Cyprus:
Czech Republic:
Estonia:
France:
Greece:
Iceland:
Ireland:
Kosovo:
Italy:
Liechtenstein:
Lithuania:
Luxembourg:
Macedonia:
Malta:
Monaco:
Montenegro:
Netherlands:
Portugal:
Romania:
San Marino:
Slovakia:
Slovenia:
Spain:
Turkey:
Ukraine:
United Kingdom:
Vatican City: